X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 13940 machines for sale
Current filter
Category
Construction
x
Road Construction Equipment
x
light tower
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Engine power (kw)
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

light tower

Get an email alert when new equipment matching "Current filter" will be added.

Used Light Towers for Sale

Searching for heavy equipment is about more than finding a piece of machinery to do the job. It’s about finding a piece of machinery that does the job the way you need it to. At Cat Used, we display a wide variety of used equipment options from an international network of Cat® dealers. Our selection contains a range of operator-ready light towers for road construction. Work with a nearby dealer today to find the ultimate used light tower solution.

205 Search results for "Current filter"
1..161718
Displaying: 193 - 204 Sort by:   ads/page
Terex BENFORD AL5000, 5,900 USDlight tower
Puebla, MX
Year: 2012, Working hours: 1,223 h
MADISA

3-point hitchball hitch, Conditions
Atlas Copco QLT M10, 4,800 USDlight tower, MX
Year: 2016, Working hours: 2,246 h
MADISA
, Conditions
Perkins DP4TN4000, 6,500 USDlight tower
Temuco, CL
Year: 2018, Working hours: 1,516 h
FINNING CHILE S.A.

ultra low sulfur diesel fuel3-point hitch, Conditions
Wacker LTV 6L, 7,000 USDlight tower
Acapulco, MX
Year: 2018, Working hours: 3 h
MADISA
, Conditions
Generac VT7, 5,400 USDlight tower
Mineral De La Reforma, MX
Year: 2016, Working hours: 479 h
MADISA
, Conditions
Generac VT7, 4,500 USDlight tower
Cancún, MX
Year: 2016, Working hours: 1,333 h
MADISA
, Conditions
Generac VT7, 5,000 USDlight tower
Tulum, MX
Year: 2016, Working hours: 617 h
MADISA
, Conditions
Wacker LTN6C, On Requestlight tower
Freeport, BS
Year: 2016, Working hours: 4,020 h
MACHINERY & ENERGY LIMITED
Wacker LTN6C, On Requestlight tower
Freeport, BS
Year: 2016, Working hours: 3,900 h
MACHINERY & ENERGY LIMITED
Wacker LTN6C, On Requestlight tower
Freeport, BS
Year: 2016, Working hours: 4,260 h
MACHINERY & ENERGY LIMITED
Wacker LTN6C, On Requestlight tower
Nassau, BS
Year: 2016, Working hours: 3,028 h
MACHINERY & ENERGY LIMITED
Wacker LTN6C, On Requestlight tower
Freeport, BS
Year: 2016, Working hours: 4,200 h
MACHINERY & ENERGY LIMITED
 
Compare products
1..161718