X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27666 machines for sale
Current filter
Category
Construction
x
Road Construction Equipment
x
light tower
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Engine power (kw)
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

light tower

Get an email alert when new equipment matching "Current filter" will be added.

Used Light Towers for Sale

Searching for heavy equipment is about more than finding a piece of machinery to do the job. It’s about finding a piece of machinery that does the job the way you need it to. At Cat Used, we display a wide variety of used equipment options from an international network of Cat® dealers. Our selection contains a range of operator-ready light towers for road construction. Work with a nearby dealer today to find the ultimate used light tower solution.

378 Search results for "Current filter"
1..121314..32
Displaying: 145 - 156 Sort by:   ads/page
Noram LTN20WL, 4,950 USDlight tower
Oklahoma City, OK, US
Year: 2014, Working hours: 5205 h
WARREN POWER SYSTEMS

product linklightingultra low sulfur diesel fueltrailer mounted
Allmand LTA20WVGLB, 9,500 USDlight tower
Tulsa, OK, US
Year: 2014, Working hours: 10867 h
WARREN POWER SYSTEMS

product linklightingultra low sulfur diesel fueltrailer mounted
Allmand LTA20WV, 6,350 USDlight tower
Tulsa, OK, US
Year: 2014, Working hours: 7329 h
WARREN POWER SYSTEMS

product linklightingultra low sulfur diesel fueltrailer mounted
Wacker NL8K D, 4,770 USDlight tower
Nitro, WV, US
Year: 2011, Working hours: 3628 h
BOYD CAT COMPANY
Genie RL4, 4,780 USDlight tower
Topeka Area, KS, US
Year: 2015, Working hours: 3090 h
FOLEY EQUIPMENT COMPANY
Genie RL4, 4,500 USDlight tower
Bensalem, PA, US
Year: 2017, Working hours: 1864 h
FOLEY RENTS
MultiQuip LIGHT TWR, 7,850 USDlight tower
Henderson, NV, US
Year: 2013, Working hours: 1772 h
CASHMAN POWER SOLUTIONS

lightingtrailer mounted
Allmand LTA8WL, 7,575 USDlight tower
Midland, TX, US
Year: 2014, Working hours: 4432 h
WARREN POWER SYSTEMS

product linklightingultra low sulfur diesel fueltrailer mounted
Allmand LTA20WV, 3,925 USDlight tower
Oklahoma City, OK, US
Year: 2014, Working hours: 16983 h
WARREN POWER SYSTEMS

product linklightingultra low sulfur diesel fueltrailer mounted
Allmand LTA20WV, 4,750 USDlight tower
Oklahoma City, OK, US
Year: 2014, Working hours: 13079 h
WARREN POWER SYSTEMS

product linklightingultra low sulfur diesel fueltrailer mounted
MultiQuip LIGHT TWR, 7,850 USDlight tower
Henderson, NV, US
Year: 2014, Working hours: 1535 h
CASHMAN POWER SOLUTIONS

lightingtrailer mounted
Allmand LTA20WV, 5,650 USDlight tower
Oklahoma City, OK, US
Year: 2014, Working hours: 10393 h
WARREN POWER SYSTEMS

product linklightingultra low sulfur diesel fueltrailer mounted
 
Compare products
1..121314..32