X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27506 machines for sale
Current filter
Category
Construction
x
Road Construction Equipment
x
light tower
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Engine power (kw)
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

light tower

Get an email alert when new equipment matching "Current filter" will be added.

Used Light Towers for Sale

Searching for heavy equipment is about more than finding a piece of machinery to do the job. It’s about finding a piece of machinery that does the job the way you need it to. At Cat Used, we display a wide variety of used equipment options from an international network of Cat® dealers. Our selection contains a range of operator-ready light towers for road construction. Work with a nearby dealer today to find the ultimate used light tower solution.

380 Search results for "Current filter"
1..111213..32
Displaying: 133 - 144 Sort by:   ads/page
Allmand LTA20WV, 7,250 USDlight tower
Oklahoma City, OK, US
Year: 2014, Working hours: 11505 h
WARREN POWER SYSTEMS

product linklightingultra low sulfur diesel fueltrailer mounted
MultiQuip LIGHT TWR, 7,850 USDlight tower
Henderson, NV, US
Year: 2013, Working hours: 1514 h
CASHMAN POWER SOLUTIONS

lightingtrailer mounted
Noram LTN8WL, 4,500 USDlight tower
Midland, TX, US
Year: 2013, Working hours: 6093 h
WARREN POWER SYSTEMS

product linklightingultra low sulfur diesel fueltrailer mounted
Noram LTN20WL, 6,950 USDlight tower
Midland, TX, US
Year: 2014, Working hours: 5146 h
WARREN POWER SYSTEMS

product linklightingultra low sulfur diesel fueltrailer mounted
Allmand LTA8WV, 6,450 USDlight tower
Tulsa, OK, US
Year: 2014, Working hours: 245 h
WARREN POWER SYSTEMS

product linklightingtrailer mounted
Genie RL4, 5,000 USDlight tower
Bensalem, PA, US
Year: 2016, Working hours: 1848 h
FOLEY RENTS
Noram LTN20WL, 5,950 USDlight tower
Midland, TX, US
Year: 2013, Working hours: 7564 h
WARREN POWER SYSTEMS

product linklightingultra low sulfur diesel fueltrailer mounted
Magnum MLT6SKDS, 10,380 USDlight tower
Piscataway, NJ, US
Year: 2018, Working hours: 1991 h
FOLEY RENTS
Noram LTN20WL, 4,950 USDlight tower
Oklahoma City, OK, US
Year: 2012, Working hours: 11180 h
WARREN POWER SYSTEMS

product linklightingultra low sulfur diesel fueltrailer mounted
Noram LTN20WL, 4,950 USDlight tower
Oklahoma City, OK, US
Year: 2014, Working hours: 5205 h
WARREN POWER SYSTEMS

product linklightingultra low sulfur diesel fueltrailer mounted
Allmand LTA20WVGLB, 9,500 USDlight tower
Tulsa, OK, US
Year: 2014, Working hours: 10867 h
WARREN POWER SYSTEMS

product linklightingultra low sulfur diesel fueltrailer mounted
Allmand NLV, 4,200 USDlight tower
Bear, DE, US
Year: 2018, Working hours: 3547 h
FOLEY RENTS
 
Compare products
1..111213..32