X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27913 machines for sale
Current filter
Category
Construction
x
Road Construction Equipment
x
light tower
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Engine power (kw)
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

light tower

Get an email alert when new equipment matching "Current filter" will be added.

Used Light Towers for Sale

Searching for heavy equipment is about more than finding a piece of machinery to do the job. It’s about finding a piece of machinery that does the job the way you need it to. At Cat Used, we display a wide variety of used equipment options from an international network of Cat® dealers. Our selection contains a range of operator-ready light towers for road construction. Work with a nearby dealer today to find the ultimate used light tower solution.

379 Search results for "Current filter"
1..101112..32
Displaying: 121 - 132 Sort by:   ads/page
Noram LTN20WL, 4,850 USDlight tower
Midland, TX, US
Year: 2014, Working hours: 8409 h
WARREN POWER SYSTEMS

lightingultra low sulfur diesel fuelepa labeltrailer mountedball hitch
Wacker LITE WAC, 2,520 USDlight tower
Middletown, KY, US
Year: 2011, Working hours: 4219 h
BOYD CAT COMPANY
Genie RL4, 4,780 USDlight tower
Topeka Area, KS, US
Year: 2015, Working hours: 4424 h
FOLEY EQUIPMENT COMPANY
Genie RL4, 4,000 USDlight tower
Bensalem, PA, US
Year: 2017, Working hours: 1277 h
FOLEY RENTS
Terex RL4, 4,130 USDlight tower
Salina, KS, US
Year: 2014, Working hours: 4410 h
FOLEY EQUIPMENT COMPANY
Allmand LTA20WV, 7,750 USDlight tower
Tulsa, OK, US
Year: 2014, Working hours: 5892 h
WARREN POWER SYSTEMS

product linklightingultra low sulfur diesel fueltrailer mounted
MultiQuip LIGHTTOWER, 6,485 USDlight tower
CA, US
Year: 2017, Working hours: 877 h
HOLT OF CALIFORNIA
Allmand LTA20WV, 5,950 USDlight tower
Amarillo, TX, US
Year: 2014, Working hours: 7706 h
WARREN POWER SYSTEMS

lightingultra low sulfur diesel fueltrailer mounted
Noram LTN8WLNOTM, 6,750 USDlight tower
Midland, TX, US
Year: 2012, Working hours: 1785 h
WARREN POWER SYSTEMS

product linklightingultra low sulfur diesel fueltrailer mounted
Noram LTN8WL, 6,450 USDlight tower
Amarillo, TX, US
Year: 2012, Working hours: 3048 h
WARREN POWER SYSTEMS

product linklightingultra low sulfur diesel fueltrailer mounted
Allmand LTA20WV, 5,950 USDlight tower
Oklahoma City, OK, US
Year: 2014, Working hours: 12843 h
WARREN POWER SYSTEMS

product linklightingultra low sulfur diesel fueltrailer mounted
Noram LTN8WL, 5,650 USDlight tower
Midland, TX, US
Year: 2012, Working hours: 5091 h
WARREN POWER SYSTEMS

product linklightingultra low sulfur diesel fueltrailer mounted
 
Compare products
1..101112..32