Quick Search

JLG RT3394

JLG RT3394

Year
2023
Working hours
16 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandJLG RT3394
Wheeler Machinery Co.
Categorylift - scissor
Serial NumberM200069163
Unit NumberAWP00563
Catalog Number10057767
Year2023
Hours16 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax85,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAPACITY - HYDRAULIC RESERVOIR
DIESEL 24.8 HP
FUEL TANK CAP.
KUBOTA 1.26L
MACHINE WEIGHT
MACHINE WIDTH: 7 FT 9 IN.
PLATFORM CAPACITY: 2250 LB
PLATFORM HEIGHT: 33 FT
PRICED NEW 04/11/23 KR
SPEED - PLATFORM LOWERED: 3.5MPH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering