2024 JLG RT4394 For Sale - 88,400 USD | Cat Used
Quick Search

JLG RT4394

JLG RT4394

Year
2024
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandJLG RT4394
Wheeler Machinery Co.
Categorylift - scissor
Serial NumberM200098038
Unit NumberAWP00341
Catalog Number10191114
Year2024
Hours1 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax88,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAPACITY - HYDRAULIC RESERVOIR
DIESEL 24.8 HP
FUEL TANK CAP.
KUBOTA 1.26L
MACHINE WEIGHT
MACHINE WIDTH: 7 FT 9 IN.
PLATFORM CAPACITY: 1500 LB
PLATFORM HEIGHT: 43 FT
PRICED 09/10/24 KR
ROUGH TERRAIN SCISSOR LIFT
SPEED - PLATFORM LOWERED: 3.5M
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering