2017 JLG 430LRT For Sale - 30,400 USD | Cat Used
Quick Search

JLG 430LRT

JLG 430LRT

Year
2017
Working hours
2,410 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Salina, KS
+316 943 4211
Show phone number
Basic information
BrandJLG 430LRT
Foley Equipment Company
Categorylift - scissor
Serial Number0200266926
Unit Number1AR6540
Catalog Number4740267
Year2017
Hours2,410 h
CountryUnited States
LocationSALINA, United States
Pricing
Price Excluding Tax30,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

12X16.5 FOAM FILLED TIRES
73.5" X 156" STEEL PLATFORM
HEIGHT
JLG SCISSOR LIFT, 43" PLATFORM
KUBOTA DUAL FUEL ENGINE, 31 HP
SLIDE OUT DECK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering