Currently 17659 machines for sale
Quick Search

Used Scissor Lifts for Sale

Imagine a local store you can visit for all your equipment needs. That’s what Cat® dealers offer — simple, accessible solutions. In addition to offering a wide variety of equipment from Caterpillar and dozens of well-known brands, our Cat dealers provide a selection of used scissor lifts for aerial applications. At Cat Used, we place used equipment options in one convenient place so you can easily find the piece of equipment you’re looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
lift - scissor
x
229 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
Genie GS4046, 35,1502023
Salt Lake City, UT
1 h

See Details
Genie GS4046, 35,1502023
Salt Lake City, UT
1 h

See Details
Genie GS4046, 35,1502023
Salt Lake City, UT
1 h

See Details
Genie GS4046, 35,1502023
Salt Lake City, UT
1 h

See Details
JLG RT4394, 88,3002024
Vernal, UT
3 h

See Details
Genie GS4069BEO, 20,0002014
Sedalia, MO
381 hgenerator

See Details
Genie GS2632, 18,5002018
Dodge City, KS
178 h

See Details
Skyjack SJ8841, 32,4502015
MN
634 hengine type - diesel

See Details
Skyjack SJ8841, 31,1002015
MN
820 hengine type - diesel

See Details
Skyjack SJ8841, 39,9502017
MN
1,430 hengine type - propane

See Details
JLG 2646ES, 8,0002007
Mount Pleasant, MI
292 h Conditionsengine type - electric2 wheel steer

See Details
Genie GS2632, 18,5002018
Topeka Area, KS
219 h

See Details
Genie GS3232EEO, 17,4002015
Topeka Area, KS
351 h

See Details
Genie GS3232EEO, 17,4002015
Topeka Area, KS
1,883 h

See Details
JLG 3246ES, 15,3002016
MN
440 hengine type - electric

See Details
Genie 1930E, 6,5002015
Chattanooga, TN
417 h

See Details
Genie 4047E, 17,0002015
Knoxville, TN
1,029 h

See Details
Genie 2669DFX, 24,0002015
Knoxville, TN
1,129 h

See Details
Genie 1930E, 6,5002015
Chattanooga, TN
389 h

See Details
Genie 1930E, 6,5002015
Knoxville, TN
199 h

See Details
Genie 1930E, 6,5002015
Knoxville, TN
160 h

See Details
Show more results

lift - scissor