Quick Search

JLG ES3246

JLG ES3246

Price
$25,520
Year
2022
Working hours
8 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Wheeler Machinery Co.
Cedar City, UT
  • Basic information
  • Details
Basic information
BrandJLG ES3246
Categorylift - scissor
Serial NumberM200055707
Unit NumberAWP00191
Catalog Number4866909
Year2022
Hours8 h
CountryUnited States
LocationCedar City, UT
Pricing
Price Excluding Tax25,520 USD
Tax-
Price Including Tax-
Details
Additional informationJLG ELECTRIC SCISSOR LIFT
PLATFORM HEIGHT: 32 FT / 9.75 M
CAPACITY: 705 LB / 319.78 KG
MACHINE WIDTH: 3 FT 10 IN.
PRICED NEW 03/07/22 KR
DRIVE SPEED-LOWERED:3 MPH
MACHINE WEIGHT-5620 LB
BATTERIES-4 X 6V 220 A-H
CHARGER-27 AMP HIGH FREQUENCY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering