2024 JLG ES3246 For Sale - 26,700 USD | Cat Used
Quick Search

JLG ES3246

JLG ES3246

Year
2024
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandJLG ES3246
Wheeler Machinery Co.
Categorylift - scissor
Serial NumberM200096075
Unit NumberAWP00349
Catalog Number10191326
Year2024
Hours1 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax26,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBATTERIES-4 X 6V 220 A-H
CAPACITY: 705 LB / 319.78 KG
CHARGER-27 AMP HIGH FREQUENCY
DRIVE SPEED-LOWERED:3 MPH
JLG ELECTRIC SCISSOR LIFT
MACHINE WEIGHT-5620 LB
MACHINE WIDTH: 3 FT 10 IN.
PLATFORM HEIGHT: 32 FT / 9.75
PRICED 07/22/24 KR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering