2008 JLG 2630ES JLG For Sale - 9,500 USD | Cat Used
Quick Search

JLG 2630ES JLG

JLG 2630ES JLG

Year
2008
Working hours
381 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Jeffersonville, IN
+1 309 494 4357
Show phone number
Basic information
BrandJLG 2630ES JLG
Boyd Cat Company
Categorylift - scissor
Serial Number0200189444
Unit NumberEQ00154332
Catalog Number10180536
Year2008
Hours381 h
CountryUnited States
LocationJeffersonville, United States
Pricing
Price Excluding Tax9,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBatteries: (4) 6V, 220 Amp/hr
JLG Electric Scissor Lift Model 2630ES
Lift Capacity: 800 lbs to 20 ft - 500 lbs ... 20+ ft - Extension Capacity: 250 lbs
Machine Dimensions: 30" Wide x 7' 6" Long x 7'8" (Height w/rail folded 6'5")
Platform Dimensions: 30 x 90.5" - Extension: 35.5"
Platform Lift Height: 25' 6" - Platform Height Lowered: 48.5"
Platform Rail Height: 43.3" - Overall Height with Rail Folded 6' 5"
SOLID NON-MARKING TIRES
Weight: 4,815 lbs
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering