2015 Genie GS3246 G84 For Sale - - | Cat Used
Quick Search

Genie GS3246 G84

Genie GS3246 G84

Year
2015
Working hours
79 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Elizabethtown, KY
+1 502 244 5700
Show phone number
Basic information
BrandGenie GS3246 G84
Boyd Cat Company
Categorylift - scissor
Serial NumberGS4615A-136399
Unit NumberEQ00013470
Catalog Number10086796
Year2015
Hours79 h
CountryUnited States
LocationElizabethtown, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional information85"H X 86" L X 46" W (STOWED)
ELECTRIC WITH NON MARKING TIRES
EXTENSION DECK CAPACITY: 250 LBS
FRT
LIFT CAPACITY: 700 LBS
MOTION ALARM
PLATFORM HEIGHT: 32 FT
PLATFORM LGTH: 89" - EXT'D 125"
WEIGHT: 5,211 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering