Genie GS2646 G84

Genie GS2646 G84

Price
5,280 USD
Year
2008
Working hours
182 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenie GS2646 G84
Categorylift - scissor
Serial NumberGS4608-91846
Unit NumberEQ00044904
Catalog NumberCU4643214
Manufacturing Year2008
Hours182 h
CountryUnited States
LocationNitro, WV
Pricing
Price Excluding Tax$ 5,280
Tax-
Price Including Tax-
Details
Additional InformationPLATFORM EXTENDED: 128"
PLATFORM LENGTH: 89"
24V (FOUR 6V 245AH BATTERIES)
LIFT CAPACITY: 1,000 LBS
WEIGHT: 4,312 LBS
NON MARKING TIRES 15 X 5 X 11"
(STOWED) 89"H X 95"L X 46"W
MOTION ALARM
EXTENSION DECK LIFT CAP: 250 LBS
GENIE SCISSOR LIFT MODEL GS2646E
PLATFORM HEIGHT: 26 FT
Features
Additional InformationPLATFORM EXTENDED: 128"
PLATFORM LENGTH: 89"
24V (FOUR 6V 245AH BATTERIES)
LIFT CAPACITY: 1,000 LBS
WEIGHT: 4,312 LBS
NON MARKING TIRES 15 X 5 X 11"
(STOWED) 89"H X 95"L X 46"W
MOTION ALARM
EXTENSION DECK LIFT CAP: 250 LBS
GENIE SCISSOR LIFT MODEL GS2646E
PLATFORM HEIGHT: 26 FT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
Whayne catusedD480
Telephone:3094944357
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources