2015 Genie GS2032 G84 For Sale - 4,187 USD | Cat Used
Quick Search

Genie GS2032 G84

Genie GS2032 G84

Year
2015
Working hours
176 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Dry Ridge, KY
+1 309 494 4357
Show phone number
Basic information
BrandGenie GS2032 G84
Boyd Cat Company
Categorylift - scissor
Serial NumberGS3215A-138100
Unit NumberEQ00026079
Catalog Number10180499
Year2015
Hours176 h
CountryUnited States
LocationDry Ridge, United States
Pricing
Price Excluding Tax4,187 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(STOWED) 39"H X 96"L X 32"W
24V (FOUR 6V 245AH BATTERIES)
EXTENSION DECK LIFT CAP: 250 LBS
FREIGHT
LIFT CAPACITY: 800 LBS
MOTION ALARM
NON MARKING TIRES 15 X 5 X 11
PLATFORM EXTENDED: 128"
PLATFORM HEIGHT: 20 FT
PLATFORM LENGTH: 89"
WEIGHT: 3,438 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering