2019 Genie GS1930 For Sale - 8,900 USD | Cat Used
Quick Search

Genie GS1930

Genie GS1930

Year
2019
Working hours
400 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Ogden, UT
Basic information
BrandGenie GS1930
Wheeler Machinery Co.
Categorylift - scissor
Serial NumberGS3013A-123698
Unit Number1712-0120
Catalog Number10168099
Year2019
Hours400 h
CountryUnited States
LocationOgden, United States
Pricing
Price Excluding Tax8,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationGS 1930 SCISSOR LIFT
MACHINE LENGTH 6'/1.83M
MACHINE WIDTH 2'6"/0.76M
MAX WORKING HEIGHT 25'3"/7.85M
PLATFORM CAPACITY 500LB/227KG
PRICED 7/31/24 KR
WEIGHT 3,209 LB/1,456 KG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering