2016 Genie GS1930 G84 For Sale - 4,285 USD | Cat Used
Quick Search

Genie GS1930 G84

Genie GS1930 G84

Year
2016
Working hours
252 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 309 494 4357
Show phone number
Basic information
BrandGenie GS1930 G84
Boyd Cat Company
Categorylift - scissor
Serial NumberGS30P-160954
Unit NumberEQ00118771
Catalog Number10180487
Year2016
Hours252 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax4,285 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationDIMENSIONS: 78"H x 72"L x 30"W (STOWED)
ELECTRIC WITH NON MARKING TIRES
EXTENSION DECK CAPACITY: 250 LBS
FREIGHT
GENIE GS1930 SCISSOR LIFT
LIFT CAPACITY: 500 LBS
MACHINE WEIGHT: 2,956 LBS
OPT: DUAL FLASHING BEACON
OPT: MOTION ALARM
PLATFORM HEIGHT: 19'
PLATFORM LGTH: 64" - EXT'D 103"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering