Genie GR20

Genie GR20

Price
11,500 USD
Year
2015
Working hours
135 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenie GR20
Categorylift - scissor
Serial NumberGR15-37927
Unit Number5AR8424
Catalog NumberCU2261090
Manufacturing Year2015
Hours135 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax$ 11,500
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

20" EXTENSION SLIDEOUT DECK
ALARM, NON-MARKING SOLID TIRES,
DUAL FLASHING BEACON
MOTION ALARM
PLATFORM, AC POWER TO PLATFORM
POTHOLE PROTECTION, 35" X 29.5"
SLIDING MIDRAIL ENTRY PLATFORM
WORK PLATFORM, DESCENT & TILT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone