2015 Genie GR20 For Sale - 5,970 USD | Cat Used
Quick Search

Genie GR20

Genie GR20

Year
2015
Working hours
262 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
Show phone number
Basic information
BrandGenie GR20
Foley Equipment Company
Categorylift - scissor
Serial NumberGR15-37954
Unit Number5AR8428
Catalog Number2261092
Year2015
Hours262 h
CountryUnited States
LocationCALL FOLEY, United States
Pricing
Price Excluding Tax5,970 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

20" EXTENSION SLIDEOUT DECK
ALARM, NON-MARKING SOLID TIRES,
DUAL FLASHING BEACON
MOTION ALARM
PLATFORM, AC POWER TO PLATFORM
POTHOLE PROTECTION, 35" X 29.5"
SLIDING MIDRAIL ENTRY PLATFORM
WORK PLATFORM, DESCENT & TILT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering