Genie AWP36SDC

Genie AWP36SDC

Price
9,990 USD
Year
2017
Working hours
2 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenie AWP36SDC
Categorylift - scissor
Serial NumberAWPG-89513
Unit Number7AR9235
Catalog NumberCU2575934
Manufacturing Year2017
Hours2 h
CountryUnited States
LocationOlathe, KS
Pricing
Price Excluding Tax$ 9,990
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

12V, 110/230V, 50-60HZ, WORLD-
29" BASE WIDTH, CRANE ATTACH-
DESCENT LIGHT AND ALARM PKG
MENT POINT, FORK POCKETS, OUT-
POWER TO PLATFORM
RIGGER STORAGE POCKETS, AC
TILT BACK FRAME INCLUDED,
WIDE SMART CHARGING SYSTEM,
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone