Genie AWP40SDC

Genie AWP40SDC

Price
7,900 USD
Year
2017
Working hours
4 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenie AWP40SDC
Categorylift - scissor
Serial NumberAWPG-89557
Unit Number7AR9239
Catalog NumberCU2575939
Manufacturing Year2017
Hours4 h
CountryUnited States
LocationManhattan, KS
Pricing
Price Excluding Tax$ 7,900
Tax-
Price Including Tax-
Features
Additional Information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

DESCENT LIGHT AND ALARM PKG
MENT POINT, FORK POCKETS, OUT-
POWER TO PLATFORM
RIGGER STORAGE POCKETS, AC
TILT BACK FRAME INCLUDED,
WIDE SMART CHARGING SYSTEM,
12V, 110/230V, 50-60HZ, WORLD-
29" BASE WIDTH, CRANE ATTACH-
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone