Genie AWP40SDC G84

Genie AWP40SDC G84

Price
3,598 USD
Year
2010
Working hours
2 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenie AWP40SDC G84
Categorylift - scissor
Serial NumberAWP10-67870
Unit NumberEQ00078428
Catalog NumberCU4642552
Manufacturing Year2010
Hours2 h
CountryUnited States
LocationElizabethtown, KY
Pricing
Price Excluding Tax$ 3,598
Tax-
Price Including Tax-
Details
Additional InformationBASE ASSEMBLY, STD AWP
OUTRIGGER ASSY, AWP 30'
AWP/IWP-30 ELECTRICAL
AWP PWR CRD, CHRGR, 110/
AWP REV6 GENIE AWP30
HYD OIL, STANDARD, CHEVR
ANSI/CSA, CERTIFICATION
AWP 40' ,AST ASSEMBLY
ANSI MARKET
WORD DECALS, AWP
CHRGER OPT, 12VDC HI/LO
LOADING OPTION, STD, AWP
OWER OPTN AWP/IWP,DC
PLATFORM ASSY, STD AWP
PWR TO PLAT 110/50-60
GENIE COSM DECAL OPT,
LANGUAGE OPTION, AWP EN
BATTERY 12V, WET, OPTI
Features
Additional InformationBASE ASSEMBLY, STD AWP
OUTRIGGER ASSY, AWP 30'
AWP/IWP-30 ELECTRICAL
AWP PWR CRD, CHRGR, 110/
AWP REV6 GENIE AWP30
HYD OIL, STANDARD, CHEVR
ANSI/CSA, CERTIFICATION
AWP 40' ,AST ASSEMBLY
ANSI MARKET
WORD DECALS, AWP
CHRGER OPT, 12VDC HI/LO
LOADING OPTION, STD, AWP
OWER OPTN AWP/IWP,DC
PLATFORM ASSY, STD AWP
PWR TO PLAT 110/50-60
GENIE COSM DECAL OPT,
LANGUAGE OPTION, AWP EN
BATTERY 12V, WET, OPTI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
Whayne catusedD480
Telephone:3094944357
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources