Currently 17875 machines for sale
Quick Search

Used Scissor Lifts for Sale

Imagine a local store you can visit for all your equipment needs. That’s what Cat® dealers offer — simple, accessible solutions. In addition to offering a wide variety of equipment from Caterpillar and dozens of well-known brands, our Cat dealers provide a selection of used scissor lifts for aerial applications. At Cat Used, we place used equipment options in one convenient place so you can easily find the piece of equipment you’re looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
lift - scissor
x
226 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
Genie GS3369RTD, 28,3002012
Topeka Area, KS
3,454 h

See Details
Genie 3232E, 14,0002015
Crossville, TN
345 h

See Details
Genie GS4069RTG, 32,6002013
Olathe, KS
2,724 h

See Details
MEC 1330SE, 8,8002021
Bear, DE
37 h

See Details
JLG ES1330L, 8,0002021
Bensalem, PA
64 h

See Details
Genie GS1930, 5,0002015
Piscataway, NJ
313 h

See Details
Genie GS1930, 5,0002015
Bear, DE
104 h

See Details
Genie GS2032, 6,8002016
Bensalem, PA
289 h

See Details
Genie GS2032, 6,8002016
Bensalem, PA
332 h

See Details
Genie GS2632, 8,1002015
Bensalem, PA
343 h

See Details
Genie GS2632, 9,0002016
Bensalem, PA
205 h

See Details
JLG R1932, 8,0002020
Bensalem, PA
58 h

See Details
JLG R1932, 9,0002021
Piscataway, NJ
57 h

See Details
Genie GS2032, 6,8002016
Bensalem, PA
158 h

See Details
Genie AWP30SDC, 10,8602019
Topeka Area, KS
10 h

See Details
Genie GS2632, 16,3002017
Topeka Area, KS
2,949 h

See Details
Genie GS3232O, 14,2002013
Topeka Area, KS
410 h

See Details
Genie GS5390RTGO, 38,0002013
Topeka Area, KS
1,931 h

See Details
Genie GS4047, 27,2002017
Topeka Area, KS
329 h

See Details
Genie GR20, 8,6902015
Topeka Area, KS
262 h

See Details
JLG 860SJ, 80,0002011
Piscataway, NJ
504 h

See Details
Genie GS2032, 5,0002014
Whitehall, PA
252 h

See Details
Genie GS2032, 5,0002014
Whitehall, PA
276 h

See Details
Genie GS2032, 6,0002015
Bensalem, PA
217 h

See Details
Show more results

lift - scissor