Currently 18297 machines for sale
Quick Search

Used Scissor Lifts for Sale

Imagine a local store you can visit for all your equipment needs. That’s what Cat® dealers offer — simple, accessible solutions. In addition to offering a wide variety of equipment from Caterpillar and dozens of well-known brands, our Cat dealers provide a selection of used scissor lifts for aerial applications. At Cat Used, we place used equipment options in one convenient place so you can easily find the piece of equipment you’re looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
lift - scissor
x
227 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
Genie GS1932, 8,5002014
Whitehall, PA
252 h

See Details
Genie GS2632, 11,0002020
Bensalem, PA
148 h

See Details
Genie GS2632, 13,0002021
Whitehall, PA
108 h

See Details
Genie GS2632, 9,0002016
Piscataway, NJ
291 h

See Details
Genie GS4069DC, 28,0002014
Piscataway, NJ
418 h

See Details
Genie GS4069DC, 28,0002014
Bensalem, PA
403 h

See Details
JLG R1932, 9,0002021
Hammonton, NJ
91 h

See Details
JLG R1932, 9,0002021
Hammonton, NJ
30 h

See Details
JLG R1932, 9,0002021
Whitehall, PA
284 h

See Details
Genie GS1930, 5,8952014
Piscataway, NJ
296 h

See Details
Genie GS1930, 5,0002015
Bensalem, PA
316 h

See Details
JLG R1932, 9,0002021
Bensalem, PA
70 h

See Details
Genie GS1930EE, 10,3102016
Topeka Area, KS
422 h

See Details
Genie GR20, 7,3802013
Sedalia, MO
426 h

See Details
Genie GS3232O, 14,2002013
Topeka Area, KS
373 h

See Details
Genie AWP36SDC, 10,8602017
Dodge City, KS
12 h

See Details
Genie GS3232EEO, 17,4002015
Topeka Area, KS
379 h

See Details
Genie GS3246, 12,5002012
Topeka Area, KS
499 h Conditionsengine type - electrichyd control2 wheel steer

See Details
Genie GS5390RTGO, 43,5002015
Manhattan, KS
1,726 h

See Details
Genie GS4047, 27,2002017
Topeka Area, KS
343 h

See Details
Genie GS2632, 8,6902012
Colby, KS
3,080 h

See Details
Genie GS2632, 9,7702013
Topeka Area, KS
540 h

See Details
Genie GS1330, 8,1402019
Topeka Area, KS
94 h

See Details
Genie GS2669RTGO, 38,0002017
Topeka Area, KS
1,053 h

See Details
Show more results

lift - scissor