Currently 17648 machines for sale
Quick Search

Used Scissor Lifts for Sale

Imagine a local store you can visit for all your equipment needs. That’s what Cat® dealers offer — simple, accessible solutions. In addition to offering a wide variety of equipment from Caterpillar and dozens of well-known brands, our Cat dealers provide a selection of used scissor lifts for aerial applications. At Cat Used, we place used equipment options in one convenient place so you can easily find the piece of equipment you’re looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
lift - scissor
x
229 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
JLG 860SJ, 80,0002011
Bensalem, PA
768 h

See Details
Genie GS1930, 6,0002016
Whitehall, PA
327 h

See Details
Genie GS1930, 6,0002016
Bensalem, PA
368 h

See Details
Genie GS2032, 5,0002014
Whitehall, PA
217 h

See Details
Genie GS2032, 5,0002014
Piscataway, NJ
286 h

See Details
Genie GS4069DC, 28,0002014
Whitehall, PA
352 h

See Details
JLG ES1330L, 8,0002021
Piscataway, NJ
76 h

See Details
JLG R1932, 9,0002021
Piscataway, NJ
50 h

See Details
Genie 4047E, 20,0002016
Sevierville, TN
551 h

See Details
Genie GS4047, 22,8002015
Topeka Area, KS
446 h

See Details
Genie GS3246, 9,7702010
Sedalia, MO
776 h

See Details
Genie GS-2632, 8,6902012
Topeka Area, KS
406 h

See Details
MEC 1330SE, 8,8002021
Bear, DE
26 h

See Details
Genie GS1930, 5,0002015
Bensalem, PA
381 h

See Details
Genie GS1930, 5,0002015
Bensalem, PA
253 h

See Details
Genie GS1932, 8,5002014
Whitehall, PA
252 h

See Details
Genie GS2632, 11,0002020
Bensalem, PA
148 h

See Details
Genie GS2632, 13,0002021
Whitehall, PA
108 h

See Details
Genie GS2632, 9,0002016
Piscataway, NJ
291 h

See Details
Genie GS4069DC, 28,0002014
Piscataway, NJ
418 h

See Details
Genie GS4069DC, 28,0002014
Bensalem, PA
403 h

See Details
JLG R1932, 9,0002021
Hammonton, NJ
91 h

See Details
JLG R1932, 9,0002021
Hammonton, NJ
30 h

See Details
JLG R1932, 9,0002021
Whitehall, PA
284 h

See Details
Show more results

lift - scissor