Currently 17878 machines for sale
Quick Search

Used Scissor Lifts for Sale

Imagine a local store you can visit for all your equipment needs. That’s what Cat® dealers offer — simple, accessible solutions. In addition to offering a wide variety of equipment from Caterpillar and dozens of well-known brands, our Cat dealers provide a selection of used scissor lifts for aerial applications. At Cat Used, we place used equipment options in one convenient place so you can easily find the piece of equipment you’re looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
lift - scissor
x
226 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
Genie GS4046, 35,1502023
Salt Lake City, UT
1 h

See Details
Genie GS2646EE, 13,1002015
Topeka Area, KS
334 h

See Details
Genie GS1330, 8,1402019
Topeka Area, KS
51 h

See Details
Genie GS3232EEO, 17,4002015
Topeka Area, KS
2,405 h

See Details
JLG 3246ES, 15,3002016
MN
440 hengine type - electric

See Details
Genie 1930E, 6,5002015
Crossville, TN
417 h

See Details
Genie 4047E, 17,0002015
Knoxville, TN
1,029 h

See Details
Genie 2669DFX, 24,0002015
Knoxville, TN
1,129 h

See Details
Genie 1930E, 6,5002015
Chattanooga, TN
389 h

See Details
Genie 1930E, 6,5002015
Knoxville, TN
200 h

See Details
Genie 1930E, 6,5002015
Knoxville, TN
160 h

See Details
Genie 2632E, 9,5002015
Crossville, TN
268 h

See Details
Genie GR20, 7,0002015
Chattanooga, TN
398 h

See Details
Genie 1930E, 6,5002015
Kingsport, TN
354 h

See Details
Genie 2632E, 9,5002015
Sevierville, TN
290 h

See Details
Genie 2669DFX, 24,0002015
Knoxville, TN
1,441 h

See Details
JLG RT4394, 88,3002024
Vernal, UT
3 h

See Details
MEC 1330SE, 8,8002021
Bear, DE
32 h

See Details
MEC 1330SE, 8,8002021
Bear, DE
38 h

See Details
Genie GS1930, 6,0002016
Hammonton, NJ
213 h

See Details
Genie GS1930, 6,0002016
Hammonton, NJ
369 h

See Details
Genie GS2032, 5,0002014
Bensalem, PA
157 h

See Details
Genie GS2032, 6,8002016
Piscataway, NJ
179 h

See Details
Genie GS2032, 6,8002016
Bear, DE
195 h

See Details
Show more results

lift - scissor