Currently 18012 machines for sale
Quick Search

Used Scissor Lifts for Sale

Imagine a local store you can visit for all your equipment needs. That’s what Cat® dealers offer — simple, accessible solutions. In addition to offering a wide variety of equipment from Caterpillar and dozens of well-known brands, our Cat dealers provide a selection of used scissor lifts for aerial applications. At Cat Used, we place used equipment options in one convenient place so you can easily find the piece of equipment you’re looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
lift - scissor
x
226 Search results for "Current filter"
Displaying: 217 - 226 Sort by: 
JLG 3246ES, 15,3002016
IA
456 hengine type - electric

See Details
JLG R4045, 35,7502023
Salt Lake City, UT
1 h

See Details
JLG 3246ES, 15,3002016
MN
391 hengine type - electric

See Details
Genie GS1930, 5,0002015
Piscataway, NJ
257 h

See Details
JLG ES1330L, 8,0002021
Bensalem, PA
55 h

See Details
Genie GS4069DC, 28,0002014
Piscataway, NJ
250 h

See Details
JLG R1932, 8,0002020
Piscataway, NJ
125 h

See Details
JLG ES1330L, 8,0002021
Bensalem, PA
59 h

See Details
Genie GS1930, 5,8952014
Piscataway, NJ
351 h

See Details
Genie GS4069DC, 28,0002014
Piscataway, NJ
229 h

See Details
JLG 3248RS, 11,5002016
Nava
493 h Conditionslightingengine type - electric

See Details
Genie GS-3246, 11,0002016
Juárez
927 h

See Details
JLG 3248RS, 10,3002016
Gomez Palacio
501 h

See Details
Show more results

lift - scissor