Quick Search

CAT 6018

CAT 6018

Year
2013
Working hours
2,248 h
Videos of CAT 6018
Videos of CAT 6018
Videos of CAT 6018
Videos of CAT 6018
Email x
Name

My email address:*

My friend's email address:*

Message:

CIC CALL CENTER
成都
+86 1059210258
Show phone number
Basic information
BrandCAT 6018
CIC CALL CENTER
Categorylarge mining product
Serial NumberDHT18190
Unit NumberDHT18190
Catalog Number2400393
Year2013
Hours2,248 h
CountryChina
Location成都, China
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
BOOM, 1 PIECEBOOM, 1 PIECE
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Good
  • Good
  • Good
gauges, operator station, console
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No进排气正常
  • No
  • No
  • No
  • 正常
  • 正常
cooling system
200
  • Good
  • Good
electrical, starting and charging system
310
  • Good
  • Fair电瓶亏电
  • Good
  • Good
hydraulics
500
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
500
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
final drives
100
  • Good
comments, misc. repairs, general remarks
  • 发动机转速 低怠速:801RPM 高怠速:2000RPM 负载:1800RPM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering