Caterpillar 525D

Caterpillar 525D

Price
155,000 USD
Year
2016
Working hours
4670 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 525D
Categorylarge mining product
Serial NumberGKP00394
Unit Number468173
Catalog NumberCU4475729
Manufacturing Year2016
Hours4670 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 155,000
Tax-
Price Including Tax-
Details
Accessories
WATER TANKWATER TANK
Additional InformationAS IS / AS RECEVIED
BLADE, WIDE
2016 CATERPILLAR 525D SKIDDER
4864/09/10/19
AM FM CD RADIO / BLUETOOTH
ARCH BOOM & GRAPPLE, DF
C7.1 ENGINE
CAB, ENCL W/WHL STEERING
CLEAN EMISSIONS MODULE, TIER 4
FRAME, DF REAR, GR FENDER
LIGHTS, LED WORKING
RECEPTACLE, JUMP START
SCREENS, WINDOW & WIPER
TC, TD, RETARDER
TIRES, 30.5L-32 20PR @60%
TRANSMISSION AND DRIVE LINE
WINCH, RETRIEVAL
WIPERS, FRONT AND REAR
Features
Accessories
WATER TANKWATER TANK
Additional InformationAS IS / AS RECEVIED
BLADE, WIDE
2016 CATERPILLAR 525D SKIDDER
4864/09/10/19
AM FM CD RADIO / BLUETOOTH
ARCH BOOM & GRAPPLE, DF
C7.1 ENGINE
CAB, ENCL W/WHL STEERING
CLEAN EMISSIONS MODULE, TIER 4
FRAME, DF REAR, GR FENDER
LIGHTS, LED WORKING
RECEPTACLE, JUMP START
SCREENS, WINDOW & WIPER
TC, TD, RETARDER
TIRES, 30.5L-32 20PR @60%
TRANSMISSION AND DRIVE LINE
WINCH, RETRIEVAL
WIPERS, FRONT AND REAR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
  • tires
general appearance
  • No
  • Wiper spray doesn’t work, winch cable broken. Leak on rotator.
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall good shape. Just the three issues shown above
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
tires
  • 60%
  • 30.5L32
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone