Caterpillar G398IN

Caterpillar G398IN

Price
109,000 USD
Year
1980
Working hours
2 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G398IN
CategoryIndustrial engines
Serial Number73B01492
Unit NumberMEU0071
Catalog NumberCU1955296
Manufacturing Year1980
Hours2 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$ 109,000
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

SWING ENGINE,
510 HP AT 1200RPM,
ALTRONIC MAGNETO IGNITION,
EXCHANGE PRICE WITH GOOD CORE
HIGH PRESSURE CARBS,
NATURAL GAS COMPRESSION ENGINE,
REBUILT WITH 12 MONTH WARRANTY
STANDARD AIR CLEANER,
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone