Currently 17642 machines for sale
Quick Search

Used Industrial Engines for Sale

At Cat Used, we’re ready to supply the power you need for every project. With a durable industrial engine from Caterpillar, you can enjoy the benefits of a high-quality power system while reducing operational costs. Our dealers have experience working with all different types of equipment and engines, meaning that whatever the situation, you’ll have support you can rely on. Choose from a wide variety of used industrial engines for sale online.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Power Systems
x
49 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT 3508TA, 69,5001991
FL
3,719 hengine type - diesel

See Details
CAT C 182022
St. Augustine, FL
chippers/shredderscompressorsengine type - dieselindustry

See Details
CAT 3306B, 12,0001989
Phoenix, AZ
1 h

See Details
CAT 3408 IND, 45,0001978
Deridder, LA
5 h

See Details
CAT D399, 130,0001981
LA
26,284 h

See Details
CAT C13IN, 49,5002009
Topeka, KS
3,000 hengine

See Details
CAT 3512CINCOR, 48,0002012
Wichita, KS
1 h

See Details
CAT 3512CIN, 70,0002015
Topeka, KS
1 h

See Details
CAT C13IN, 80,0002018
Topeka, KS
1 h

See Details
CAT C32INCORE, 24,9002011
Topeka, KS
14,959 h

See Details
CAT 3512CINCOR, 48,0002015
Wichita, KS
1 h

See Details
CAT C32INCORE, 24,9002011
Topeka, KS
19,069 h

See Details
CAT 3512CINCOR, 48,0002012
Wichita, KS
1 h

See Details
CAT D398, 95,0001982
Deridder, LA
1 h

See Details
CAT C32IN, 77,5002015
Topeka, KS
5,711 h

See Details
CAT 3512CINCOR, 48,0002006
Topeka, KS
1 h

See Details
CAT 3512CINCOR, 48,0002012
Topeka, KS
1 h

See Details
CAT C32IN, 87,5002011
Topeka, KS
2,930 h

See Details
CAT C13IN, 80,0002018
Topeka, KS
1 h

See Details
CAT 3406, 20,0002006
Deridder, LA
10 hirrigation

See Details
CAT 520 HP HYDRAULIC POWER UNIT CAT C13, 135,0002020
Henderson, NV
6,300 hrock drill

See Details
Show more results

Industrial engines