Quick Search

Caterpillar C13IN

Caterpillar C13IN

Year
2018
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar C13IN
CategoryIndustrial engines
Serial NumberN3F02931
Unit NumberWEU0044
Catalog Number10059668
Year2018
Hours1 h
CountryUnited States
LocationTOPEKA, United States
Pricing
Price Excluding Tax80,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information-475HP @ 2100 RPM, 24V STARTER AND ALTERNATOR,
CAT CONTROL PANEL, DEF TANK AND LINES

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering