Quick Search

Caterpillar 3512CIN

Caterpillar 3512CIN

Year
2007
Working hours
3,922 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 3512CIN
CategoryIndustrial engines
Serial NumberLLF00211
Unit NumberVEU0088
Catalog Number10004453
Year2007
Hours3,922 h
CountryUnited States
LocationTOPEKA, United States
Pricing
Price Excluding Tax99,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information-1475HP @ 1200RPM, TIER 2,
BLOCK HEATER, REMOTE RADIATOR

1475HP @ 1200 RPM
BLOCK HEATER
CAT 3512 LAND MECHANICAL ENGINE
HEAVY DUTY AIR CLEANER
Online Owner's Manual
REMOTE RADIATOR
TIER 2
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering