Caterpillar 3512CIN

Caterpillar 3512CIN

Price
40,000 USD
Year
2009
Working hours
9824 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512CIN
CategoryIndustrial engines
Serial NumberR1A00413
Unit NumberREU0033
Catalog NumberCU4316665
Manufacturing Year2009
Hours9824 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax$ 40,000
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

CAT WELL SERVICE INDUSTRIAL
CORE WILL BUILD TO SUIT
ENGINE 2250 HP @ 1900 RPM,
FRAC ENGINE
ARR #283-9470,
PERF SPEC DM8305
TIER 2, ATAAC,
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone