Caterpillar 3512CIN

Caterpillar 3512CIN

Price
199,500 USD
Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512CIN
CategoryIndustrial engines
Serial NumberWF500976
Unit NumberTEU0051
Catalog NumberCU4678950
Manufacturing Year2017
Hours1 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax199,500 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

TIER 2
CAT 3512C REBUILT HD WELL
SERVICE ENGINE
2500 HP @ 1900 RPM
ZERO HOUR FOLEY REBUILD
FRAC ENGINE
Features
Additional Information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

TIER 2
CAT 3512C REBUILT HD WELL
SERVICE ENGINE
2500 HP @ 1900 RPM
ZERO HOUR FOLEY REBUILD
FRAC ENGINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone