Caterpillar G3340B NA

Caterpillar G3340B NA

Price
28,500 USD
Year
2012
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3340B NA
CategoryIndustrial engines
Serial NumberA4E00120
Unit NumberE7691
Catalog NumberCU4413762
Manufacturing Year2012
Hours1 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$ 28,500
Tax-
Price Including Tax-
Features
Accessories
NATURAL GASNATURAL GAS
Additional InformationNEW SURPLUS G3304B NA INDUSTRIAL POWER UNIT. RADIATOR THROUGH FLYWHEEL.
95HP @ 1800 RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone