1996 CAT G3408 For Sale - - | Cat Used
Quick Search

CAT G3408

CAT G3408

Year
1996
Working hours
8,578 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
+1 801 978 1673
Show phone number
Basic information
BrandCAT G3408
Wheeler Machinery Co.
CategoryIndustrial engines
Serial Number6NB01458
Unit NumberCE8990
Catalog Number10086108
Year1996
Hours8,578 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional information1"X18" OAL S/S BRAIDED HOSE
1-1/2" X 18" BRAIDED HOSE
2301A SPEED CONTROL GOVERNOR
24 VOLT BATTERY SET - DRY
5" 45 DEGREE WELD ELBOW
5" CAT WATER WYE
5" S.R. 90 DEGREE WELD ELBOW
6" NUT, BOLT, GASKET SET
6" X 4" C/S TUBE W/ASA FLANG
8" CAT NUT, BOLT, GASKET SET
8" NUT, BOLT, GASKET KIT-ASA
8" NUT, BOLT, GASKET KIT-CAT
8" RESIDENTIAL LEVEL MUFFLER
8" X 18" OAL ASA DMX FLEX
8" X 18" OAL S/S EXH. FLEX
90 DEGREE ELBOW W/BEADED E/E
AIR INLET MANIFOLD SHUTDOWN
AIR MANIFOLD SHUTDOWN
AUXILIARY SWITCH
BOLTED RADIATOR
CIRCUIT BREAKER W/ST 450A
CUSTOM WIRING
CUSTOMER COMMUNICATION MODUL
CUSTOMER SUPPLIED SHUTOFF
ELECTRIC STARTING MOTOR 24V
EMCP II PANEL
G3408 TA GEN SET ENGINE
GAS VALVE - ETR 24V
GENERTOR 582 FRAME SE
LUBRICATING OIL
NARROW STRUCTURAL STEEL BASE
Online Owner's Manual
PRICING REF. CUSTOM QUOTE
VOLTAGE INDICATOR - 480 VOLT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering