X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28637 machines for sale
Current filter
Category
Power Systems
x
Industrial engines
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Engine power (kw)
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

Industrial engines

Get an email alert when new equipment matching "Current filter" will be added.

Used Industrial Engines for Sale

At Cat Used, we’re ready to supply the power you need for every project. With a durable industrial engine from Caterpillar, you can enjoy the benefits of a high-quality power system while reducing operational costs. Our dealers have experience working with all different types of equipment and engines, meaning that whatever the situation, you’ll have support you can rely on. Choose from a wide variety of used industrial engines for sale online.

75 Search results for "Current filter"
1..567
Displaying: 61 - 72 Sort by:   ads/page
Caterpillar LIFT TRUCKS EZS350NA, 6,300 USDIndustrial engines
Puebla, MX
Year: 2015, Working hours: 2051 h
MADISA

fire extinguisher, Conditions
Jungheinrich EZS 570NA, 8,550 USDIndustrial engines
Santa Catarina, MX
Year: 2013, Working hours: 9374 h
MADISA
Jungheinrich EZS 350NA, 7,200 USDIndustrial engines
Saltillo, MX
Year: 2016, Working hours: 1390 h
MADISA
Jungheinrich EZS 570NA, 6,300 USDIndustrial engines
Saltillo, MX
Year: 2013, Working hours: 10260 h
MADISA
Jungheinrich EJE 120, 2,500 USDIndustrial engines
San Nicolás De Las Garza, MX
Year: 2013, Working hours: 668 h
MADISA
Caterpillar C13 INDM, On RequestIndustrial engines
Central-madrid, ES
Year: 2006, Working hours: 1591 h
FINANZAUTO S.A.
Jungheinrich EZS 350NA, 7,650 USDIndustrial engines
Saltillo, MX
Year: 2016, Working hours: 123 h
MADISA
Caterpillar LIFT TRUCKS EZS350NA, 6,300 USDIndustrial engines
Puebla, MX
Year: 2015, Working hours: 1853 h
MADISA

fire extinguisher, Conditions
Jungheinrich EZS 350NA, 7,200 USDIndustrial engines
Saltillo, MX
Year: 2016, Working hours: 1324 h
MADISA
Jungheinrich EZS 350NA, 6,300 USDIndustrial engines
Saltillo, MX
Year: 2016, Working hours: 2851 h
MADISA
Caterpillar C13 INDM, On RequestIndustrial engines
Central-madrid, ES
Year: 2006, Working hours: 1874 h
FINANZAUTO S.A.
Caterpillar MSS300, 43,000 USDIndustrial engines
Gomez Palacio, MX
Year: 2015, Working hours: 6629 h
MADISA
 
Compare products
1..567
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources