Currently 17913 machines for sale
Quick Search
Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction
x
Brand
Hitachi
x
18 Search results for "Current filter"
Displaying: 1 - 18 Sort by: 
Hitachi EX750-5, 41,5002001
Lexington, KY
22,293 h Conditionsam fm radiolightingair conditionerpilot controlepa label

See Details
Hitachi 135, 163,5712022
Londonderry, NH
965 h Conditionsemissions levelregulatory statustier 2 complianttier 1 compliantauxiliary hydraulics pressure

See Details
Hitachi ZX135US-6, 124,4702019
Mesa, AZ
1,962 h

See Details
Hitachi 250, 123,0002012
Covington, WA
5,910 h

See Details
Hitachi ZX290LC-5, 53,0002013
Monroe, NJ
11,411 h Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionercarbody, standard

See Details
Hitachi ZX160LC, 55,8002014
Shakopee, MN
8,470 h Conditions

See Details
Hitachi ZX125, 56,0002000
Key Peninsula, WA
4,945 h

See Details
Hitachi ZX160LC, 72,8002015
Shakopee, MN
6,066 h Conditionsropspattern changer

See Details
Hitachi ROT HAMMER, 3452008
Moab, UT

See Details
Hitachi ZX360LCH-5B, 121,8212018
Greymouth
7,107 h Conditionscoupler - quickundercarriage, longlightingbeaconcoupler type - hydraulic

See Details
Hitachi ZW250-62018
Laatzen
7,313 h

See Details
Hitachi ZX1352019
Clayton, VI
2,340 hair conditionermirrorsbeacon

See Details
Hitachi ZX180LC-6N, 200,4612019
Windsor, ON
1,406 h Conditionsemissions levelregulatory statustier 2 complianttier 1 compliantair conditioner

See Details
Hitachi ZX19-6, 23,4412019
Glinde
2,072 h

See Details
Hitachi ZX210LC-5N, 121,6752013
Surrey, BC
3,610 h Conditionsair conditionerlightingultra low sulfur diesel fuelcar body - standardthumb type - hydraulic

See Details
Hitachi ZX470LCH, 85,6282012
Lyon / Venissieux, 69
11,729 h Conditionsarrangement - long reachauxiliary hydraulics pressurestick - longstick check valveradio

See Details
Hitachi ZX33U-5A, 42,1562021
Perth Airport, WA
817 h Special Offersair conditionerauxiliary hydraulics pressurecombined hydraulicsbladehammer, hydraulic

See Details
Hitachi 470LC-5, 94,4122014
Kamloops, BC
11,150 h

See Details

Hitachi construction