Quick Search

OLDENBURG CANNON DPIS-1-HED

Construction and Mining Equipment OLDENBURG CANNON DPIS-1-HED

Year
2014
Working hours
3,250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPRESAS MATCO, S.A. DE C.V.
Cd. Obregon
+52 6444107021
Show phone number
Basic information
Brand OLDENBURG CANNON DPIS-1-HED
EMPRESAS MATCO, S.A. DE C.V.
CategorySurface drill rigs
Serial Number203194
Unit Number39819-M
Catalog Number2272102
Year2014
Hours3,250 h
CountryMexico
LocationCD. OBREGON, Mexico
Pricing
Price Excluding Tax445,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR COMPRESSOR 40 CFM
CABLE MINING 2/0 AWG, TYPE GGC, 2,000 VAC -100 MTS
CAT C4.4 ENGINE
CH38 DRILL
DUAL OPERATION SYSTEM (DIESEL-ELECTRIC)
FIRE SUPPRESION SYSTEM
JUMBO DRILL
OPEN ROPS
PRB-50 ARM
TIRES SUFTUFF 10X20
WATER PUMP 15 GPM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering