IMT AF190E LCA

IMT AF190E LCA

Price
On Request
Year
2015
Working hours
1177 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandIMT AF190E LCA
CategoryHeavy Drills
Serial NumberNXV1771
Unit NumberEQ0035239
Catalog NumberCU2512911
Manufacturing Year2015
Hours1177 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationCAT C7.1 ENGINE WITH 245 HP @ 1800 RPM
DRILL RIG W/LCA INTERLOCKING KELLY BAR
MOUNTED ON A CATERPILLAR 329E
151,205 FT LBS PLUS OF ROTARY TORQUE @ 7 RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Crane & Foundation Division Kelly Tractor Co.
Telephone:+1 561 210 4838
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone