Caterpillar MD6420B

Caterpillar MD6420B

Price
On Request
Year
2019
Working hours
750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MD6420B
CategoryHeavy Drills
Serial NumberDT200115
Unit NumberUM9967
Catalog NumberCU4488648
Manufacturing Year2019
Hours750 h
CountryAustralia
LocationSouth Guildford, WA
Pricing
Price Excluding TaxOn Request
Tax (10%)-
Price Including Tax-
Features
Additional InformationCUMMINS QST-30C ENGINE 746kW ... 1800RPM
LARGE (4.39M2) TWO MAN CAB
CATERPILLAR 345SL UNDERCARRIAGE
54’ (16.4M) SINGLE PASS HOLE DEPTH
CANBUS CONTROL
AUTO LEVELING
HYDRAULICALLY OPERATED STAIRS
4 POD CAROUSEL FOR 25’ DRILL PIPES
SINGLE PASS AUTO DRILL
1500 CFM/1500 PSI COMPRESSOR
PROPORTIONAL FAN SPEED
XIR CAB GLASS
STAINLESS BATTERY BOX PULL-OUT TRAY
7’ 5/8”, DIAMETER PIPES (PIPES NOT INC)
WATER INJECTION SYSTEM - 1374L
PROGRAMMABLE LOGIC CONTROL
86000 LBF PULL DOWN CAPACITY (383KN)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRACSee InventoryWebsiteSelect contact
Neil Crispin
Western Australia, Australia
Telephone:+61 08 93779444 ext 9601
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone