2015 [Other] TNB-4M HYDRAULIC HAMMER For Sale - 6,900 USD | Cat Used
Quick Search

TNB-4M HYDRAULIC HAMMER

Construction and Mining Equipment TNB-4M HYDRAULIC HAMMER

Year
2015
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Milford, MA
+1 7747376569
Show phone number
Basic information
Brand TNB-4M HYDRAULIC HAMMER
Milton CAT
Categoryhammer
Serial NumberTNB-4M-11185
Unit NumberEQ281147
Catalog Number10203016
Year2015
Hours1 h
CountryUnited States
LocationMILFORD, United States
Pricing
Price Excluding Tax6,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information303-304 BRACKET
Impact rate: 1,060 bpm
Max. oil flow: 55 L/min
Min. oil flow: 30 L/min
MOUNTING PINS INCLUDED
SOLD AS IS
TOKU HYDRAULIC TNB-4M HAMMER
Tool diameter: 64 mm
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering