TAMCO TOOLS PB30

Construction and Mining Equipment TAMCO TOOLS PB30

Price
380 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand TAMCO TOOLS PB30
Categoryhammer
Serial Number10B069
Unit NumberEQ00012602
Catalog NumberCU4561955
CountryUnited States
LocationBeckley, WV
Pricing
Price Excluding Tax$ 380
Tax-
Price Including Tax-
Details
Additional InformationMODEL: TOKUPB-30-1
1" HEX X 4 1/4 SHANK
IMPACT RATE: 1,550 BPM
UNIT WEIGHT: 33 LBS
OVERALL LENGTH: 22.25"
REQUIRES 49 CFM - 3/8" NPT
* CHICAGO FITTING 3/4" MALE
* THREADED UNIVERSAL W/
* 3/8" FEMALE THREAD # SF-UF37
.
"MULTIPLE UNITS AVAILABLE"
Features
Additional InformationMODEL: TOKUPB-30-1
1" HEX X 4 1/4 SHANK
IMPACT RATE: 1,550 BPM
UNIT WEIGHT: 33 LBS
OVERALL LENGTH: 22.25"
REQUIRES 49 CFM - 3/8" NPT
* CHICAGO FITTING 3/4" MALE
* THREADED UNIVERSAL W/
* 3/8" FEMALE THREAD # SF-UF37
.
"MULTIPLE UNITS AVAILABLE"
Conditions
Good
Fair
Poor
  • general condition
general condition
  • GoodWORKING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone