Quick Search

Indeco HP11000 HAMMER

Indeco HP11000 HAMMER

Year
1992
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Batavia, NY
+1 7747376569
Show phone number
Basic information
BrandIndeco HP11000 HAMMER
Milton CAT
Categoryhammer
Serial Number60-0-0024
Unit NumberEQ292140
Catalog Number10132171
Year1992
Hours1 h
CountryUnited States
LocationBATAVIA, United States
Pricing
Price Excluding Tax91,539 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information300-650 BPM
ENERGY CLASS:11,000 LB.FT
EXCAVATOR WEIGHT 66,500 - 121,000 lbs
INDECO HP11000 HAMMER
MAX BACK PRESSURE: 100 PSI
Optimum pressure adjusted to the hammer 2000-2150 PSI
SOLD AS IS
TOOL DIAMETER: 6.70 IN
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering