Caterpillar H90C

Caterpillar H90C

Price
21,491 USD
Year
2010
Working hours
1670 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar H90C
Categoryhammer
Serial Number6TZ05114
Unit NumberE124354
Catalog NumberCU1971291
Manufacturing Year2010
Hours1670 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$ 21,491
Tax-
Price Including Tax-
Features
Additional InformationCAT CARRIER RANGE: 307-308, 416-430
ENERGY CLASS: 1200 FT LBS
ON BOARD AUTOLUBE
OPERATING WEIGHT: 1320 LBS
TOOL DIAMETER: 85MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone