Caterpillar H160ES

Caterpillar H160ES

Price
92,101 USD
Year
2013
Working hours
1422 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar H160ES
Categoryhammer
Serial NumberW9B00185
Unit NumberE126229
Catalog NumberCU2254705
Manufacturing Year2013
Hours1422 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$ 92,101
Tax-
Price Including Tax-
Features
Additional InformationCAT CARRIER RANGE: 336-349 FT LBS
ENERGY CLASS: 8000 FT LBS
ON BOARD AUTOLUBE
OPERATING WEIGHT: 7358 LBS
TOOL DIAMETER: 160MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone