Caterpillar H140ES

Caterpillar H140ES

Price
55,513 USD
Year
2016
Working hours
627 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar H140ES
Categoryhammer
Serial NumberW9A00570
Unit NumberE134370
Catalog NumberCU2416851
Manufacturing Year2016
Hours627 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$ 55,513
Tax-
Price Including Tax-
Features
Additional InformationCAT CARRIER RANGE: 325-336
ENERGY CLASS: 5500 FT LBS
ON BOARD AUTOLUBE
TOOL DIAMETER: 140MM
OPERATING WEIGHT: 5170 LBS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone