Caterpillar H100

Caterpillar H100

Price
20,424 USD
Year
2010
Working hours
3516 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar H100
Categoryhammer
Serial Number4ML04487
Unit NumberE109235
Catalog NumberCU1945884
Manufacturing Year2010
Hours3516 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$ 20,424
Tax-
Price Including Tax-
Features
Additional InformationCAT CARRIER RANGE: 450, 312-314
ENERGY CLASS: 1500 FT LBS
ON BOARD AUTOLUBE
OPERATING WEIGHT: 2100 LBS
TOOL DIAMETER: 95 MM DIAMETER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone