Caterpillar H90C

Caterpillar H90C

Price
21,491 USD
Year
2011
Working hours
4059 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar H90C
Categoryhammer
Serial Number6TZ05679
Unit NumberE112807
Catalog NumberCU4734133
Manufacturing Year2011
Hours4059 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax21,491 USD
Tax USD
Price Including Tax USD
Details
Additional InformationOPERATING WEIGHT: 1320
ENERGY CLASS: 1200 FT LBS
CAT CARRIER RANGE: 307-308, 416-430
ON BOARD AUTOLUBE
TOOL DIAMETER: 85MM
Features
Additional InformationOPERATING WEIGHT: 1320
ENERGY CLASS: 1200 FT LBS
CAT CARRIER RANGE: 307-308, 416-430
ON BOARD AUTOLUBE
TOOL DIAMETER: 85MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone