Caterpillar H115ES

Caterpillar H115ES

Price
34,187 USD
Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar H115ES
Categoryhammer
Serial NumberHHD00895
Unit NumberE139352
Catalog NumberCU4280879
Manufacturing Year2017
Hours1 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 34,187
Tax-
Price Including Tax-
Features
Additional InformationCAT CARRIER RANGE: 314, 316
ON BOARD AUTOLUBE
TOOL DIAMETER: 106MM
ENERGY CLASS: 2500 FT LB
OPERATING WEIGHT: 2596 LBS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone